IESNA:LM-63-2002
[TEST]P943809
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-950-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31307
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4171.9 3846.9 3550.7 3274.9 3049.8 2953.3 2948.2 2999 3134.4 3422.1
3870.6 4395.3 4987.6 5637.5 6182.5 6675 7132 7638 8050.9 8494.4
9041 9401.5 9667.2 10009.1 10499.9 11495.1 12982.7 14856.3 16401.5 16196.7
13287.4 7125.2 2323.7 986.7 385.9 126.9 0
4171.9 3870.6 3576.1 3296.9 3071.8 2960.1 2961.8 3009.2 3142.9 3427.2
3867.2 4369.9 4963.9 5622.3 6169 6668.2 7115 7594 8025.6 8470.7
9007.2 9421.8 9707.8 9951.6 10459.3 11393.5 12808.4 14683.6 16337.1 16157.7
13539.5 7524.6 2672.4 1027.3 431.6 154 0
4171.9 3880.8 3598.1 3330.7 3107.3 2980.4 2963.5 2993.9 3097.2 3315.5
3689.5 4192.2 4772.7 5393.8 5979.4 6505.7 6945.8 7348.6 7773.4 8257.4
8795.6 9376.1 9850 10217.3 10665.8 11425.7 12645.9 14483.9 16575.8 17415.2
15487.5 10054.8 4007.7 1790.6 790.4 282.6 0
4171.9 3875.7 3618.4 3368 3149.6 3022.7 2985.5 3007.5 3078.6 3239.3
3542.3 3972.2 4485 5045.2 5620.6 6223.1 6796.8 7279.2 7732.8 8228.7
8831.2 9433.7 9982 10474.5 11046.6 11762.5 12879.5 14703.9 17481.2 20214.5
20165.4 14888.4 7580.4 3579.5 1655.2 567 0
4171.9 3901.1 3667.5 3450.9 3252.9 3112.4 3059.9 3070.1 3124.2 3242.7
3457.7 3787.7 4229.4 4703.3 5202.6 5791.5 6477 7192.9 7825.9 8480.8
9113.8 9819.5 10564.2 11271.7 12063.7 13062.3 14468.7 16540.2 19849 24019.1
25516.9 19920 12943.8 6642.8 2877.2 895.3 0
4171.9 3897.7 3682.8 3466.1 3271.5 3124.2 3065 3078.6 3131 3246.1
3439 3760.6 4185.4 4652.5 5139.9 5715.4 6407.6 7135.3 7802.2 8487.6
9139.2 9843.2 10587.9 11334.3 12163.6 13194.3 14599 16643.5 19852.3 23929.4
25505.1 20219.6 12887.9 6539.6 2814.5 863.1 0
4171.9 3933.2 3738.6 3559.2 3390 3254.6 3185.2 3173.3 3224.1 3327.3
3493.2 3748.8 4073.7 4464.7 4948.7 5500.4 6218 7021.9 7900.3 8834.5
9773.9 10697.9 11569.5 12417.4 13314.4 14326.5 15468.9 16878.7 18686.3 20397.3
19349.7 13603.8 5830.5 1856.6 670.2 164.2 0
4171.9 3977.2 3823.2 3691.2 3566 3456 3384.9 3351 3373 3462.7
3608.3 3797.8 4048.3 4397 4872.5 5475 6196 7025.3 7925.7 8843
9716.3 10550.7 11344.4 12109.4 12798.2 13399.1 13871.3 14137 13917 12251.6
7788.6 2724.8 1069.6 614.4 304.6 104.9 0
4171.9 4038.2 3934.9 3846.9 3769.1 3692.9 3645.5 3630.3 3645.5 3704.8
3804.6 3946.8 4158.3 4483.3 4916.5 5466.6 6131.7 6883.2 7649.8 8397.9
9086.7 9768.8 10334.1 10835 11202.3 11385.1 11317.4 10784.2 9323.7 6280.7
2597.9 1115.3 763.3 536.5 343.6 148.9 0
4171.9 4097.4 4048.3 4012.8 3978.9 3953.5 3948.5 3970.5 4016.2 4099.1
4209.1 4354.7 4552.7 4852.2 5236.4 5742.5 6365.3 7067.6 7803.9 8568.8
9345.7 10112.3 10823.2 11435.8 11921.6 12111.1 11743.9 10329 7323.2 3303.6
1369.2 876.7 621.1 424.8 277.6 126.9 0
4171.9 4183.7 4190.5 4209.1 4229.4 4259.9 4305.6 4383.4 4490 4625.4
4799.8 5013 5309.2 5722.1 6262 6917 7658.3 8443.6 9259.4 10076.8
10887.5 11682.9 12431 12943.8 13043.7 12508.8 11088.9 8579 4963.9 1860
961.3 665.1 460.3 284.3 169.2 60.9 0
4171.9 4207.4 4237.9 4288.6 4332.7 4385.1 4456.2 4542.5 4662.7 4808.2
4982.5 5209.3 5508.9 5903.2 6380.5 6937.3 7548.3 8188 8851.5 9501.4
10122.5 10738.5 11261.5 11559.4 11430.8 10721.6 9293.2 7087.9 4039.9 1531.7
817.4 556.8 385.9 231.9 126.9 35.5 0
4171.9 4234.5 4297.1 4364.8 4439.3 4503.6 4591.6 4691.4 4796.4 4936.9
5092.6 5268.6 5497.1 5783.1 6116.5 6490.5 6898.4 7318.1 7748 8154.2
8535 8843 9002.1 8873.5 8352.2 7358.7 5986.2 4336 2462.5 1130.6
688.8 487.4 345.3 225.1 133.7 45.7 0
4171.9 4266.6 4376.7 4490 4588.2 4664.4 4747.3 4811.6 4860.7 4908.1
4941.9 4967.3 4991 5002.9 4984.2 4901.3 4749 4564.5 4383.4 4117.7
3682.8 3125.9 2589.4 2142.6 1777.1 1487.7 1262.6 1086.5 937.6 810.7
682.1 570.4 463.7 347 221.7 81.2 0
4171.9 4314 4454.5 4591.6 4684.7 4745.6 4777.8 4789.6 4764.2 4720.2
4655.9 4561.1 4407.1 4207.4 3956.9 3679.4 3408.6 3149.6 2894.1 2636.8
2376.2 2139.2 1936.2 1736.4 1562.1 1409.8 1282.9 1172.9 1066.2 959.6
834.4 714.2 575.4 429.9 252.2 99.9 0
4171.9 4354.7 4530.7 4655.9 4733.8 4759.1 4743.9 4716.8 4654.2 4564.5
4417.3 4187.1 3923.1 3670.9 3476.3 3315.5 3136.1 2929.6 2718.1 2520
2359.3 2272.9 2147.7 1975.1 1810.9 1662 1511.4 1364.1 1233.8 1108.5
964.7 807.3 624.5 441.7 257.3 123.5 0
4171.9 4388.5 4576.4 4693.1 4735.5 4721.9 4696.5 4639 4535.7 4375
4161.7 3934.9 3730.1 3550.7 3379.8 3212.3 3034.5 2846.7 2682.5 2559
2521.7 2511.6 2425.3 2283.1 2129.1 1971.7 1782.1 1596 1423.3 1277.8
1135.6 978.2 822.5 634.7 443.4 230.2 0
4171.9 4424 4617 4720.2 4728.7 4693.1 4647.4 4559.4 4400.3 4205.7
4031.4 3887.5 3733.5 3554.1 3354.4 3158.1 2953.3 2760.4 2582.7 2481.1
2447.3 2403.3 2350.8 2261.1 2105.4 1949.7 1814.3 1689.1 1592.6 1486
1352.3 1210.1 1056.1 875 685.4 407.9 0
4171.9 4446 4637.3 4713.5 4705 4652.5 4581.4 4459.6 4278.5 4116
4002.6 3892.6 3755.5 3577.8 3361.2 3112.4 2867 2635.1 2432 2342.3
2247.6 2183.3 2107.1 1944.6 1783.8 1660.3 1557 1482.6 1423.3 1330.3
1238.9 1100.1 944.4 792.1 612.7 363.9 0
4171.9 4454.5 4655.9 4720.2 4693.1 4637.3 4547.6 4390.2 4214.2 4083.9
3987.4 3887.5 3758.9 3594.7 3366.3 3085.3 2775.6 2498 2283.1 2176.5
2058 1951.4 1800.8 1621.4 1484.3 1379.3 1296.4 1227 1152.6 1066.2
1001.9 868.2 707.4 578.8 445.1 223.4 0
4171.9 4479.9 4669.4 4723.6 4694.8 4630.5 4520.5 4361.4 4185.4 4063.6
3972.2 3862.2 3742 3566 3339.2 3059.9 2741.8 2428.7 2195.1 2037.7
1880.3 1765.2 1602.7 1469 1340.4 1240.6 1161 1098.4 1045.9 986.7
1042.5 864.8 660.1 504.3 374 155.7 0
4171.9 4478.2 4672.8 4728.7 4698.2 4627.1 4529 4363.1 4182 4066.9
3972.2 3867.2 3750.5 3579.5 3357.8 3076.9 2757 2437.1 2188.3 2022.5
1865.1 1744.9 1585.8 1448.7 1320.1 1218.6 1139 1078.1 1032.4 973.2
1076.4 797.1 631.3 507.7 377.4 155.7 0
